??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2726104 - SI 5X20 6,3 A T DIN 41662
Bill of material
PHOENIX CONTACT 2726104
Product number of the Manufacturer
2726104
Short Description
Fuse
Long Description
Replacement fuse
Manufacturer Type Description
SI 5X20 6,3 A T DIN 41662
Preview
International product number
4017918167738
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
9
rated current
6.300 A
optical defect indication present
No
release characteristic
Slow-blow
GTIN
4017918167738
Manufacturer product designation
Fuse
Manufacturer product description
Replacement fuse
Product type
SI 5X20 6,3 A T DIN 41662
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85361010
Country of origin
CN
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part