??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2725450000 - WPD 107 1X95/2X35+8X25 BK
Bill of material
Weidmueller 2725450000
Preview
Product number of the Manufacturer
2725450000
Manufacturer Type Description
WPD 107 1X95/2X35+8X25 BK
Short Description
Potential distributor terminal, Screw connection, 1000 V, 270 A, Number of poles: 1, Mounting plate, TS 35, black
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118796131
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
130 °C
rated current
270 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
270 A
color
black
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Levels internally bridged
Yes
Closing plate required
No
Assembly type
Mounting face
rated voltage
1000 V
Mass
0.210 kg
depth
54.268 mm
height
72.887 mm
width
52.715 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models