??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2725380000 - WPD 108 1X120/2X35+3X25+4X16 BK
Bill of material
Weidmueller 2725380000
Preview
Product number of the Manufacturer
2725380000
Manufacturer Type Description
WPD 108 1X120/2X35+3X25+4X16 BK
Short Description
Potential distributor terminal, Screw connection, 1000 V, 400 A, Number of poles: 1, Mounting plate, TS 35, black
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118796506
Manufacturer Name
Weidmueller Group
Min. operating temperature
-50 °C
Max. operating temperature
130 °C
rated current
400 A
Number of contact points per level
2
Number of levels
1
Rated current [In] for the power loss specification
400 A
color
black
Connection type
Screw connection
Combustibility class
V0
material of insulation
PA
Levels internally bridged
Yes
Closing plate required
No
Assembly type
Mounting face
rated voltage
1000 V
Mass
0.480 kg
depth
77.649 mm
height
95 mm
width
53.288 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models