??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
FIBRO
Description
2724. - Ball-Lock punch, punch larger than shaft, square, with ejector pin, light duty
Bill of material
2724.4E2.2687.B
Catalog page
2724_pdf
Order No
Shaft diameter ISO - quick change
mm
P
mm
Enter value for P
mm
cm
inch
ft
PMIN
mm
GMAX
mm
Punch length
mm
Position of torsion protection/ball seating
mm
Enter value for AV
Position of torsion protection/ball seating
mm
cm
inch
ft
Ball diameter quick change light duty
8.000 mm
L4SWL
7.500 mm
L1
mm
Weight
kg
Customs tariff number
82073010
DUMMY
Previews
3D
Dimension
2D
Download CAD models