??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2722386 - IBS FUSE 5X20/3,15AT
Bill of material
PHOENIX CONTACT 2722386
Product number of the Manufacturer
2722386
Short Description
Fuse
Long Description
Replacement fuse for Inline power and segment terminals with fuse
Manufacturer Type Description
IBS FUSE 5X20/3,15AT
Preview
International product number
4017918140991
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated current
3.150 A
optical defect indication present
No
release characteristic
Slow-blow
GTIN
4017918140991
Manufacturer product designation
Fuse
Manufacturer product description
Replacement fuse for Inline power and segment terminals with fuse
Product type
IBS FUSE 5X20/3,15AT
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85389091
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part