??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2722000000 - VG M25 EXE 14-18 CR7J G4
Bill of material
Weidmueller 2722000000
Preview
Product number of the Manufacturer
2722000000
Manufacturer Type Description
VG M25 EXE 14-18 CR7J G4
Short Description
Ex cable gland (plastic) VG Exe 7J (Ex plastic cable gland 7J Exe) straight, M 25, 10 mm, OD min. 14 - OD max. 18 mm, IP54, IP66, IP67, IP68 - 5 bar (30 min.) Polyamide 6
Long Description
Plastic cable gland for sealing housings when inserting cables. With strain relief. Suitable for use in explosion risk zones.
GTIN
4050118821239
Manufacturer Name
Weidmueller Group
Degree of protection (IP), mounted
IP54
wrench width 1
33 mm
wrench width 2
33 mm
glass-fiber reinforced
No
max. sealing range
18 mm
min. sealing range
14 mm
fire resistance (according to UL94)
HB
type of protection
Ex tb
Bend protection present
No
Counter nut present
No
Design
straight
minimum ambient temperature (during operation)
-40 °C
maximum ambient temperature (during operation)
70 °C
thread length connection thread
10 mm
material of the sealing insert
Chloroprene
impact category
7 Joule
for armored cables
No
type of seal Ex
Other
color
deep black
material
Polyamide (PA)
overall height
41.600 mm
Color
black
Without halogens
No
Explosion protection categories for gases
ATEX gas-ex-protection, Cat. 1
Mass
0.024 kg
customs tariff number (TARIC)
39269097
Country of customs tariff number
Germany
URL
URL
Previews
3D
2D
Download CAD models