??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
272-492 - Strain relief support, white
Bill of material
272-492_HI
Item-No.
272-492
Description
Strain relief support, for 272 Series, for multicore cables, 3-pole, with clamp
WAGO eShop
Info DE
WAGO eShop
Info EN
Level of detail
Height
15.00 mm
Width
32.90 mm
Depth
77.50 mm
Color
white
Weight
6.100 g
eCl@ss 7.1
27-14-11-92
eCl@ss 8.1
27-14-11-92
Previews
3D
2D
Download CAD models