??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
272-415/272-491 - CENTRE RECEPTACLE WITH STANDARD MARKING 5 POLE
Bill of material
272-415/272-491
Item-No.
272-415/272-491
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 0.75 mm²
Cross section
20 - 18 AWG
Strip length
8 - 9 mm
Measured voltage
200 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
16 A
No. of poles
5
Height
34.35 mm
Width
53.00 mm
Depth
15.30 mm
Number of connection points
10
Number of potentials
5
Color
weiß/grau
Weight
22.900 g
eCl@ss 7.1
27-44-03-14
Previews
3D
2D
Download CAD models