??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
272-403/272-489 - Female connector with standard marking 3-pole with coding mask
Bill of material
272-403/272-489
Item-No.
272-403/272-489
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
20 - 14 AWG
Strip length
8 - 9 mm
Measured voltage
200 V
Rated impulse voltage
4 kV
Pollution degree
3
Current intensity
16 A
No. of poles
3
Height
31.50 mm
Width
33.00 mm
Depth
19.00 mm
Color
white/gray
Weight
12.100 g
eCl@ss 7.1
27-44-03-14
eCl@ss 8.1
27-44-03-14
Previews
3D
2D
Download CAD models