??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
WAGO
Description
272-305/101-000 - Power supply connector with screw-type ground contact 5 pole
Bill of material
272-305/101-000
Item-No.
272-305/101-000
Description
Power supply connector 5-pole
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 1.5 mm²
Cross section
20 - 16 AWG
Strip length
8 - 9 mm
Measured voltage
400 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
18 A
No. of poles
5
Height
24.50 mm
Width
15.30 mm
Depth
48.50 mm
Number of connection points
20
Number of potentials
10
Color
white
Weight
19.127 g
eCl@ss 7.1
27-14-11-04
eCl@ss 8.1
27-14-11-04
Previews
3D
2D
Download CAD models