??
Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Company
WAGO
Description
272-122 - COMPACT TERMINAL BLOCK WITH SNAP-IN MOUNTING FOOT
Bill of material
272-122
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
20 - 14 AWG
Strip length
8 - 9 mm
Measured voltage
400 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
24 A
No. of poles
5
Height
24.00 mm
Width
30.00 mm
Depth
25.00 mm
Number of connection points
10
Number of potentials
5
Color
weiß
Weight
g
Comment
eCl@ss 7.1
27-14-11-04
Previews
3D
2D
下載CAD模型