??
Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
WAGO
Description
272-102 bis 272-105 - Power supply connector
Bill of material
272-103
Item-No.
Description
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 2.5 mm²
Cross section
20 - 14 AWG
Strip length
8 - 9 mm
Measured voltage
400 V
Rated impulse voltage
4 kV
Pollution degree
2
Current intensity
18 A
No. of poles
Height
24.50 mm
Width
15.30 mm
Depth
mm
Number of connection points
Number of potentials
Color
white
Weight
g
eCl@ss 7.1
27-14-11-04
eCl@ss 8.1
27-14-11-04
Previews
3D
2D
Download CAD models