??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2719810000 - APG 1.5/8-7BG-GN
Bill of material
Weidmueller 2719810000
Preview
Product number of the Manufacturer
2719810000
Manufacturer Type Description
APG 1.5/8-7BG-GN
Short Description
Plug (terminal) PUSH IN, 1.5 mm², 500, 17.5 A, Number of poles: 8, dark beige, green
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118811179
Manufacturer Name
Weidmueller Group
Mass
0.009 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models