??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2719220000 - SFM 4/18 3.3-4.0 MM WS
Bill of material
Weidmueller 2719220000
Preview
Product number of the Manufacturer
2719220000
Manufacturer Type Description
SFM 4/18 3.3-4.0 MM WS
Short Description
Cable coding system, 2.5 - 4 mm, 5.7 mm, Printed characters: without, PC-ABS, TPU, white
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118888256
Manufacturer Name
Weidmueller Group
max. cable diameter
4 mm
label space present
Yes
color
white
material
thermoplastic polyurethan-elastomers (TPU)
Combustibility class
V2
Max. diameter of conductors
4 mm
Min. diameter of conductors
3.300 mm
Min. cable diameter
2.500 mm
Without halogens
Yes
Mass
0.000 kg
depth
4.800 mm
height
18.3 mm
width
5.9 mm
customs tariff number (TARIC)
39269097
URL
URL
Previews
3D
2D
Download CAD models