??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2716732 - G 10/ 5
Bill of material
PHOENIX CONTACT 2716732
Product number of the Manufacturer
2716732
Short Description
Device terminal block
Long Description
Device terminal block, nom. voltage: 800 V, nominal current: 57 A, connection method: Screw connection, Rated cross section: 10 mm², cross section: 0.5 mm² - 16 mm², mounting type: direct screw connection, color: gray
Manufacturer Type Description
G 10/ 5
Preview
International product number
4017918062002
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
800 V
Min. line cross section, rigid
0.500 mm^2
Combustibility class
V2
Explosion tested design (EEx e)
No
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
68 mm
height at lowest possible mounting
31 mm
color
Grey
length
33 mm
Assembly type
direct screw connection
net weight
0.089 kg
Max. line cross section, flexible
10 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
16 mm^2
Min. line cross section, flexible
0.500 mm^2
max. connectable conductor cross-section multiple wire
10 mm^2
Pole number
5
Transparent
No
GTIN
4017918062002
Manufacturer product designation
Device terminal block
Manufacturer product description
Device terminal block, nom. voltage: 800 V, nominal current: 57 A, connection method: Screw connection, Rated cross section: 10 mm², cross section: 0.5 mm² - 16 mm², mounting type: direct screw connection, color: gray
Product type
G 10/ 5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85369010
Country of origin
TR
Deeplink
Deeplink
Previews
3D
2D
Download CAD models