??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2716693 - EB 2- DIK RD
Bill of material
PHOENIX CONTACT 2716693
Product number of the Manufacturer
2716693
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 6.15 mm, color: red
Manufacturer Type Description
EB 2- DIK RD
Preview
International product number
4017918104832
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
red
Assembly type
screwable
net weight
0.001 kg
Grid dimensions
6.150 mm
Design
insert bridge
Insulation present
Yes
Number of bridged terminals
2
shock-hazard protection present
No
GTIN
4017918104832
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 6.15 mm, color: red
Product type
EB 2- DIK RD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models