??
Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2716680 - EB 10- DIK BU
Bill of material
PHOENIX CONTACT 2716680
Product number of the Manufacturer
2716680
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 6.15 mm, color: blue
Manufacturer Type Description
EB 10- DIK BU
Preview
International product number
4017918061968
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Blue
Assembly type
screwable
net weight
0.004 kg
Grid dimensions
6.150 mm
Design
insert bridge
Insulation present
Yes
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4017918061968
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 6.15 mm, color: blue
Product type
EB 10- DIK BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Stáhnout CAD model