??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2716677 - EB 5- DIK BU
Bill of material
PHOENIX CONTACT 2716677
Product number of the Manufacturer
2716677
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 6.15 mm, color: blue
Manufacturer Type Description
EB 5- DIK BU
Preview
International product number
4017918105051
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
13
Explosion tested design (EEx e)
No
color
Blue
Assembly type
screwable
net weight
0.002 kg
Grid dimensions
6.150 mm
Design
insert bridge
Insulation present
Yes
Number of bridged terminals
5
shock-hazard protection present
No
GTIN
4017918105051
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 6.15 mm, color: blue
Product type
EB 5- DIK BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models