??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2715953 - EB 80- DIK RD
Bill of material
PHOENIX CONTACT 2715953
Product number of the Manufacturer
2715953
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 6.2 mm, number of positions: 80, color: red
Manufacturer Type Description
EB 80- DIK RD
Preview
International product number
4017918061708
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
red
Assembly type
screwable
net weight
0.034 kg
Grid dimensions
6.200 mm
Design
insert bridge
Insulation present
Yes
Number of bridged terminals
80
shock-hazard protection present
No
GTIN
4017918061708
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 6.2 mm, number of positions: 80, color: red
Product type
EB 80- DIK RD
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models