??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2715940 - EB 80- DIK BU
Bill of material
PHOENIX CONTACT 2715940
Product number of the Manufacturer
2715940
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 6.2 mm, number of positions: 80, color: blue
Manufacturer Type Description
EB 80- DIK BU
Preview
International product number
4017918061692
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Blue
Assembly type
screwable
net weight
0.035 kg
Grid dimensions
6.200 mm
Design
insert bridge
Insulation present
Yes
Number of bridged terminals
80
shock-hazard protection present
No
GTIN
4017918061692
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 6.2 mm, number of positions: 80, color: blue
Product type
EB 80- DIK BU
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85366990
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型