??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2715937 - EB 10- DIK GY
Bill of material
PHOENIX CONTACT 2715937
Product number of the Manufacturer
2715937
Short Description
Insertion bridge
Long Description
Insertion bridge, pitch: 6.15 mm, color: gray
Manufacturer Type Description
EB 10- DIK GY
Preview
International product number
4017918061685
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Explosion tested design (EEx e)
No
color
Grey
Assembly type
screwable
net weight
0.004 kg
Grid dimensions
6.150 mm
Design
insert bridge
Insulation present
Yes
Number of bridged terminals
10
shock-hazard protection present
No
GTIN
4017918061685
Manufacturer product designation
Insertion bridge
Manufacturer product description
Insertion bridge, pitch: 6.15 mm, color: gray
Product type
EB 10- DIK GY
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
10
Quantity Scale
10
Customs tariff number
85366990
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Download CAD models