??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2715540000 - TS TTB 6 BR
Bill of material
Weidmueller 2715540000
Preview
Product number of the Manufacturer
2715540000
Manufacturer Type Description
TS TTB 6 BR
Short Description
Socket (terminal) Plug-in depth: 11.5 mm, 0.00 mm, Depth: 51.3 mm
Long Description
Socket for measurements on bridged terminal groups.
GTIN
4050118769609
Manufacturer Name
Weidmueller Group
Type of accessory
test plug socket
Design
Female (socket)
Mass
0.001 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models