??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2712770000 - APG 2.5/6-5BG-GN
Bill of material
Weidmueller 2712770000
Preview
Product number of the Manufacturer
2712770000
Manufacturer Type Description
APG 2.5/6-5BG-GN
Short Description
Plug (terminal) PUSH IN, 2.5 mm², 800, 24 A, Number of poles: 6, beige, green
Long Description
Connector for the additional assembly of terminal blocks. Quick and easy to plug in.
GTIN
4050118756036
Manufacturer Name
Weidmueller Group
Mass
0.019 kg
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models