??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2712090000 - SFX 9/24 MM BP WS
Bill of material
Weidmueller 2712090000
Preview
Product number of the Manufacturer
2712090000
Manufacturer Type Description
SFX 9/24 MM BP WS
Short Description
Cable coding system, 7 - 40 mm, 15 mm, Polyurethane, white
Long Description
Halogen-free, low-pollutant markers for lines and cables. Attachment with cable ties.
GTIN
4050118749847
Manufacturer Name
Weidmueller Group
max. cable diameter
40 mm
color
white
material
thermoplastic polyurethan-elastomers (TPU)
Combustibility class
HB
Max. diameter of conductors
500 mm
Min. diameter of conductors
16 mm
Min. cable diameter
7 mm
Without halogens
Yes
Mass
0.000 kg
depth
0.6 mm
height
26 mm
width
15 mm
customs tariff number (TARIC)
39219010
URL
URL
Previews
3D
2D
Download CAD models