??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2710340000 - LL TTB 6/2 RD
Bill of material
Weidmueller 2710340000
Preview
Product number of the Manufacturer
2710340000
Manufacturer Type Description
LL TTB 6/2 RD
Short Description
Locking lever (terminal)
Long Description
A locking lever is used on the WDT 1.5 terminal. The dimensions of the terminal are kept to a minimum by incorporating a small-format toggle switch. Actuation of the toggle switch is made much easier by an extended lever arm in the form of a ratchet lever. It is also possible to combine multiple ratchet levers in order to switch several terminals simultaneously.
GTIN
4050118848281
Manufacturer Name
Weidmueller Group
Mass
0.001 kg
customs tariff number (TARIC)
85389099
URL
URL
Previews
3D
2D
Сваляне на CAD модели