??
Catalog navigation
CAD模型选择
可提供的产品: 55
HELP_VARIABLE
Company
WAGO
Description
2706-152 to 2706-162 - Terminal strip with operating levers and jumper slot pin spacing 7.5 mm / 0.295 in
Bill of material
2706-157/000-006
Item-No.
WAGO eShop
Info DE
WAGO eShop
Info EN
Cross section
0.5 - 6 mm²
Cross section
20 - 10 AWG
Strip length
11 - 12 mm
Measured voltage
630 V
Rated impulse voltage
6 kV
Pollution degree
2
Current intensity
41 A
Pin Spacing
7.50 mm
No. of poles
Height
25.50 mm
Width
mm
Depth
30.00 mm
Number of connection points
Number of potentials
Color
Weight
g
Comment
L = No. of poles x Pin spacing
Dimensions
1.8 + 0.1 mm
eCl@ss 7.1
27-44-04-01
eCl@ss 8.1
27-44-04-01
预览
3D
2D
下载CAD模型