??
Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
FIBRO
Description
2704. - Ball-Lock punch, punch larger than shaft, blank, with ejector pin, light duty
Bill of material
2704.4E2.3800
Catalog page
2704_pdf
Order No
Shaft diameter ISO - quick change
mm
P
mm
Punch length
mm
Ball diameter quick change light duty
8.000 mm
L4SWL
7.500 mm
L1
mm
ADS
mm
Weight
kg
Customs tariff number
82073010
Previews
3D
Dimension
2D
Download CAD models