??
Catalog navigation
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2703172 - G 5/ 3-EX
Bill of material
PHOENIX CONTACT 2703172
Product number of the Manufacturer
2703172
Short Description
Device terminal block
Long Description
Device terminal block, nom. voltage: 275 V, nominal current: 30 A, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting type: direct screw connection, color: gray
Manufacturer Type Description
G 5/ 3-EX
Preview
International product number
4017918061081
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
275 V
Min. line cross section, rigid
0.200 mm^2
Combustibility class
V0
Explosion tested design (EEx e)
No
Closing plate required
Yes
material of insulation
Polyamide
Connection type
Screw connection
Connection type 2
Screw connection
Min. operating temperature
-60 °C
Max. operating temperature
105 °C
Width of spacing
31 mm
height at lowest possible mounting
24 mm
color
Grey
length
22 mm
Assembly type
direct screw connection
net weight
0.023 kg
Max. line cross section, flexible
4 mm^2
max. connectable conductor cross-section fine wire with conductor end sleeve
4 mm^2
Min. line cross section, flexible
0.200 mm^2
max. connectable conductor cross-section multiple wire
4 mm^2
Pole number
3
Transparent
No
Number of contact points per pole
2
GTIN
4017918061081
Manufacturer product designation
Device terminal block
Manufacturer product description
Device terminal block, nom. voltage: 275 V, nominal current: 30 A, connection method: Screw connection, Rated cross section: 4 mm², cross section: 0.2 mm² - 4 mm², mounting type: direct screw connection, color: gray
Product type
G 5/ 3-EX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
100
Minimum Order Quantity
50
Quantity Scale
50
Customs tariff number
85369010
Country of origin
PL
Deeplink
Deeplink
Previews
3D
2D
Descarga de modelos CAD