??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2702938 - PLD M 260 W-40/80 190/D40
Bill of material
PHOENIX CONTACT 2702938
Product number of the Manufacturer
2702938
Short Description
LED machine light
Long Description
LED machine light, 24 V DC, emission angle: 40 °/80 °, length: 190 mm, diameter: 40 mm, degree of protection: IP67, can be swiveled, resistant to coolants and lubricants
Manufacturer Type Description
PLD M 260 W-40/80 190/D40
Preview
International product number
4055626443911
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
GTIN
4055626443911
Manufacturer product designation
LED machine light
Product type
PLD M 260 W-40/80 190/D40
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
94054239
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models