??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2702875 - ILB BT ADIO MUX
Bill of material
PHOENIX CONTACT 2702875
Product number of the Manufacturer
2702875
Short Description
Wireless set
Long Description
Wireless MUX set, two modules with 16 digital inputs and outputs and 2 analog inputs and outputs (0 ... 20 mA, 0 ... 10 V) each, RSMA (female) antenna connection, without antennas
Manufacturer Type Description
ILB BT ADIO MUX
Preview
International product number
4055626369846
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
supported protocol
Local bus
width
95.110 mm
height
123.490 mm
depth
56.480 mm
net weight
0.630 kg
Design of electrical connection
Inline connector
Bearing track assembly possible
Yes
Design of digital output
Semi-conductor
Input voltage, type
DC
Category safety pursuant to EN 954-1
Without
Performance level acc. to EN ISO 13849-1
Without
suitable for safety functions
No
safety integrity level (SIL)
Without
Number of HW interfaces serial RS485
0
transmission standard
Without
Number of analog outputs
2
Number of HW interfaces Industrial Ethernet
0
Number of HW interfaces parallel
0
Number of HW interfaces PROFINET
0
Number of HW interfaces serial RS232
0
Number of HW interfaces serial RS422
0
Number of HW interfaces serial TTY
0
Number of HW interfaces, other
0
Number of HW interfaces Wireless
0
Number of analog inputs
2
Corresponding operating medium (Ex ia)
No
Corresponding operating medium (Ex ib)
No
Front installation possible
No
Rack-assembly possible
No
Field bus connection possible via separate bus couplers
Yes
System components present
Yes
IO-link master present
No
wall mounting/direct mounting possible
No
analog inputs, configurable
No
analog outputs, configurable
No
Max. voltage at digital output
24 V
Min. voltage at digital output
24 V
Number of outputs, digital
16
Number of inputs, digital
16
Analog output, voltage present
Yes
Analog output, current present
Yes
analog input, current present
Yes
Analog input, thermo element present
No
Analog input, resistance present
No
analog input, resistance thermometer present
No
Optical interface present
No
Analog output signal can be configured
No
Analog input signal can be configured
No
Digital inputs/outputs, configurable
No
Inputs/outputs configurable
No
digital inputs, configurable
No
digital outputs, configurable
No
short-circuit protection, digital outputs present
Yes
Output current at the digital output
0.500 A
Input current for state 1
0 mA
GTIN
4055626369846
Manufacturer product designation
Wireless set
Manufacturer product description
Wireless MUX set, two modules with 16 digital inputs and outputs and 2 analog inputs and outputs (0 ... 20 mA, 0 ... 10 V) each, RSMA (female) antenna connection, without antennas
Product type
ILB BT ADIO MUX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85176200
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models