??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2702302 - PLD E 608-CA-3,0/FS AM
Bill of material
PHOENIX CONTACT 2702302
Product number of the Manufacturer
2702302
Short Description
Power cable
Long Description
Power cable, 3-position, PVC, orange RAL 2004, free cable end, on Socket straight, cable length: 3 m
Manufacturer Type Description
PLD E 608-CA-3,0/FS AM
Preview
International product number
4055626112275
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
rated voltage
250 V
rated current
16 A
Application standards
not available
certificate/approval
not available
Pole number
3
Degree of protection (IP), mounted
IP20
Without halogens
No
Coding (head 1)
not relevant
screened
No
Status display present
No
Areas of application for signal and data transmission
Enclosure lights
Material of the cable mantle
PVC
Cable length can be configured
No
LED display present
No
Ground cable suitability of the fixed cable version
No
Design of the electrical connection (head 1)
not relevant
Use for product
Color of coat
orange RAL 2004
suitable for cable guide chain
No
arrangement of the cable lead-in (head 2)
straight
Knurl material
Not relevant
Arrangement of the cable lead-in, head 1
not relevant
Type of plug-in contact, head 1
Not relevant
Type of plug-in contact (head 2)
Female (socket)
Radial networked
No
Coding
not relevant
Torsion-resistant
No
Hybrid cable
No
Length of the preassembled line
3 m
Category (capacity)
not relevant
Resistant to welding beads
No
GTIN
4055626112275
Manufacturer product designation
Power cable
Manufacturer product description
Power cable, 3-position, PVC, orange RAL 2004, free cable end, on Socket straight, cable length: 3 m
Product type
PLD E 608-CA-3,0/FS AM
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85444290
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part