??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2702140 - RAD-PIG-RSMA/N-5
Bill of material
PHOENIX CONTACT 2702140
Product number of the Manufacturer
2702140
Short Description
Antenna cable
Long Description
Antenna cable, outside diameter: 5 mm (0.2 in.), inner conductor: solid, attenuation: 2.0 / 3.3 / 4.8 dB at 0.9 / 2.4 / 5.8 GHz, connection: N (male) -> RSMA (male), cable length: 5 m (16 ft.)
Manufacturer Type Description
RAD-PIG-RSMA/N-5
Preview
International product number
4046356988407
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Black
cable type
195
Length
5 m
type of connection (1)
RSMA (male)
screening effectiveness
2 dB
type of connector connection 1
RSMA (male)
type of connector connection 2
N (male)
connection type of connection (2)
N (male)
impedance
50 Ω
Use for product
Antenna cable
type of connection (1)
Plug
type of connection (2)
Plug
GTIN
4046356988407
Manufacturer product designation
Antenna cable
Manufacturer product description
Antenna cable, outside diameter: 5 mm (0.2 in.), inner conductor: solid, attenuation: 2.0 / 3.3 / 4.8 dB at 0.9 / 2.4 / 5.8 GHz, connection: N (male) -> RSMA (male), cable length: 5 m (16 ft.)
Product type
RAD-PIG-RSMA/N-5
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85442000
Country of origin
US
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part