??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2701761 - AXL E MP 60
Bill of material
PHOENIX CONTACT 2701761
Product number of the Manufacturer
2701761
Short Description
Mounting plate
Long Description
Mounting plate for Axioline E metal devices
Manufacturer Type Description
AXL E MP 60
Preview
International product number
4046356831390
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
181
width
60 mm
height
180.500 mm
depth
9 mm
Type of accessory
Mounting plate
GTIN
4046356831390
Manufacturer product designation
Mounting plate
Manufacturer product description
Mounting plate for Axioline E metal devices
Product type
AXL E MP 60
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
73269098
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part