??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Colson Group
Description
27016 - Heavy Duty Air Cargo (with Toe Guard)
Bill of material
27016
Part Number
27016
Series
Heavy Duty Air Cargo (with Toe Guard)
Wheel Diameter
2 3/4 Inch
Tread Width
1 3/8 Inch
Load Height
4 1/32 Inch
Swivel Radius
2 3/4 Inch
Capacity
375 lbs.
Previews
3D
Dimension
2D
Download CAD models