??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2701402 - RAD-PIG-EF316-N-RSMA
Bill of material
PHOENIX CONTACT 2701402
Product number of the Manufacturer
2701402
Short Description
Antenna cable
Long Description
Antenna cable for control cabinet feed-through, outside diameter: 3.2 mm (0.126 in.), inner conductor: stranded, attenuation: 0.6 / 0.9 / 1.4 dB at 0.9 / 2.4 / 5.8 GHz, connection: N (female) -> RSMA (male), cable length: 0.5 m (1.6 ft.)
Manufacturer Type Description
RAD-PIG-EF316-N-RSMA
Preview
International product number
4046356746816
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
color
Blue
cable type
EF 316
Length
0.500 m
type of connection (1)
RSMA (male)
screening effectiveness
0.600 dB
type of connector connection 1
RSMA (male)
type of connector connection 2
N (female)
connection type of connection (2)
N (female)
impedance
50 Ω
Use for product
Antenna cable
type of connection (1)
Plug
type of connection (2)
Socket
GTIN
4046356746816
Manufacturer product designation
Antenna cable
Manufacturer product description
Antenna cable for control cabinet feed-through, outside diameter: 3.2 mm (0.126 in.), inner conductor: stranded, attenuation: 0.6 / 0.9 / 1.4 dB at 0.9 / 2.4 / 5.8 GHz, connection: N (female) -> RSMA (male), cable length: 0.5 m (1.6 ft.)
Product type
RAD-PIG-EF316-N-RSMA
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85442000
Country of origin
PL
Deeplink
Deeplink
Сваляне на CAD модели
Няма действия за генериране, свързани с тази част