??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2701204 - FL RUGGED BOX
Bill of material
PHOENIX CONTACT 2701204
Product number of the Manufacturer
2701204
Short Description
Control box
Long Description
Control box for robust construction of wireless systems for industrial applications, IP66, 25 x 18 x 13 cm, polycarbonate material, gray, drilled, incl. DIN rail, plugs, and screw connections, without devices
Manufacturer Type Description
FL RUGGED BOX
Preview
International product number
4046356724128
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Use for product
Control box
GTIN
4046356724128
Manufacturer product designation
Control box
Manufacturer product description
Control box for robust construction of wireless systems for industrial applications, IP66, 25 x 18 x 13 cm, polycarbonate material, gray, drilled, incl. DIN rail, plugs, and screw connections, without devices
Product type
FL RUGGED BOX
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85389099
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
Download CAD models