您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
English
PHOENIX CONTACT 2701134
PHOENIX CONTACT
Plant equipment, tool
Hand tool
Hand tool (other)
Hand tool (other, unspecified)
Powered by
CAD模型選擇
{phoenix_contact/21/04/90/90/2701134.prj},{NB=2701134},{MANUID=2701134},{AAO663=4046356712385},{AAY812=4063151},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85177900},{AAO676=2701134},{DESCSHORT=Mounting adapter},{DESCLONG=Set for mounting devices with EPA design to wall or mast, including mast clips for a diameter of 25 - 85 mm, can be moved on two axes for optimum alignment, stainless steel},{MANUTYPEDESC=FL EPA WMS},{PREVIEW=../../../_pool_/9a/aa/56152_2000_int_04.png},{INTNO=4046356712385},{MANUNAME=Phoenix Contact GmbH & Co. KG},{DELTIME=3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2701134 - FL EPA WMS
Bill of material
PHOENIX CONTACT 2701134
Product number of the Manufacturer
2701134
Short Description
Mounting adapter
Long Description
Set for mounting devices with EPA design to wall or mast, including mast clips for a diameter of 25 - 85 mm, can be moved on two axes for optimum alignment, stainless steel
Manufacturer Type Description
FL EPA WMS
Preview
International product number
4046356712385
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
3
Use for product
Set for mounting devices with EPA design to wall or mast, including mast clips for a diameter of 25 - 85 mm, can be moved on two axes for optimum alignment, stainless steel
GTIN
4046356712385
Manufacturer product designation
Mounting adapter
Manufacturer product description
Set for mounting devices with EPA design to wall or mast, including mast clips for a diameter of 25 - 85 mm, can be moved on two axes for optimum alignment, stainless steel
Product type
FL EPA WMS
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85177900
Country of origin
DE
Deeplink
Deeplink
Previews
3D
2D
下載CAD模型
生成CAD模型