??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2700442 - SAFETYPROG PROFESSIONAL
Bill of material
PHOENIX CONTACT 2700442
Product number of the Manufacturer
2700442
Short Description
Programming software
Long Description
Programming software for INTERBUS-Safety systems and PROFIsafe controllers from Phoenix Contact, with graphical user interface according to IEC 61131-3 in function block diagram (FBD), ladder diagram (LD), and structured text (ST). All of the libraries from the corresponding PLCopen libraries (Basic_SF, MatHandling_SF, Muting_SF, SafeMode_SF, and TwoHand_SF) can be used per project.
Manufacturer Type Description
SAFETYPROG PROFESSIONAL
Preview
International product number
4046356556934
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
6
certificate/approval
Functional Safety
suitable for safety functions
Yes
Suitability for application
Engineering software for Functional Safety
Configuration function integrated
Yes
Maintenance function integrated
Yes
Cloud-Computing supported
No
HTML 5 supported
No
Analysis function integrated
No
Data collection function is integrated
No
Communications function is integrated
No
Programming language AS (sequence language) present
No
Programming language AWL (instruction list) present
No
Programming language FUP (function plan) present
Yes
Programming language manufacturer-specific present
No
Programming language KOP (contact plan) present
Yes
Programming language ST (structured text) present
Yes
Technological function integrated
No
Evaluation function is integrated
No
Motion function integrated
No
Diagnosis function integrated
No
Startup function integrated
Yes
programming language flowchart present
No
Simulation function integrated
Yes
Positioning function integrated
No
Projecting function integrated
No
GTIN
4046356556934
Manufacturer product designation
Programming software
Manufacturer product description
Programming software for INTERBUS-Safety systems and PROFIsafe controllers from Phoenix Contact, with graphical user interface according to IEC 61131-3 in function block diagram (FBD), ladder diagram (LD), and structured text (ST). All of the libraries from the corresponding PLCopen libraries (Basic_SF, MatHandling_SF, Muting_SF, SafeMode_SF, and TwoHand_SF) can be used per project.
Product type
SAFETYPROG PROFESSIONAL
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85234910
Country of origin
DE
Deeplink
Deeplink
Download CAD models
No generation actions are associated with this part