??
Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
PHOENIX CONTACT
Description
2700006 - PC-TD8-USB
Bill of material
PHOENIX CONTACT 2700006
Product number of the Manufacturer
2700006
Short Description
Software package
Long Description
Think & Do 8 (latest version), USB key
Manufacturer Type Description
PC-TD8-USB
Preview
International product number
4046356409742
Manufacturer Name
Phoenix Contact GmbH & Co. KG
Delivery Time
17
suitable for safety functions
No
Suitability for application
Control
Configuration function integrated
No
Maintenance function integrated
No
Cloud-Computing supported
No
HTML 5 supported
No
Analysis function integrated
No
Data collection function is integrated
No
Communications function is integrated
No
Programming language AS (sequence language) present
No
Programming language AWL (instruction list) present
No
Programming language FUP (function plan) present
No
Programming language manufacturer-specific present
No
Programming language KOP (contact plan) present
No
Programming language ST (structured text) present
No
Technological function integrated
No
Evaluation function is integrated
No
Motion function integrated
No
Diagnosis function integrated
No
Startup function integrated
No
programming language flowchart present
No
Simulation function integrated
No
Positioning function integrated
No
Projecting function integrated
No
GTIN
4046356409742
Manufacturer product designation
Software package
Manufacturer product description
Think & Do 8 (latest version), USB key
Product type
PC-TD8-USB
GLN of manufacturer
4063151
Number of content units per order unit
1
Price Quantity
1
Minimum Order Quantity
1
Quantity Scale
1
Customs tariff number
85234910
Country of origin
US
Deeplink
Deeplink
Pobierz modele CAD
Z tą częścią nie jest powiązany żaden proces generowania