??
Catalog navigation
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
WAGO
Description
270-417 - Jumper, unplated, 17-way, Nominal current 18 A
Bill of material
270-417
Item-No.
270-417
Description
Jumper, 17-way, silver-colored
WAGO eShop
Info DE
WAGO eShop
Info EN
Current intensity
18 A
No. of poles
17
Height
12.00 mm
Width
84.00 mm
Depth
0.80 mm
Color
silver-colored
Weight
3.000 g
eCl@ss 7.1
27-14-11-40
eCl@ss 8.1
27-14-11-40
预览
3D
2D
下载CAD模型