??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2690440000 - AEB ITB 2.5/4 BB BL
Bill of material
Weidmueller 2690440000
Preview
Product number of the Manufacturer
2690440000
Manufacturer Type Description
AEB ITB 2.5/4 BB BL
Short Description
End bracket, Wemid, blue, Snap-on
Long Description
The end bracket ensures a permanently secure fit on the mounting rail and prevents slipping. The end bracket has marking options for group markers and the option of receiving test plugs.
GTIN
4064675266464
Manufacturer Name
Weidmueller Group
material
Plastic
Type of locking
screwless
Combustibility class
V0
Mass
0.010 kg
depth
50.150 mm
height
104.467 mm
width
6.100 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models