??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2683440000 - AAP11 1.5 LI WT
Bill of material
Weidmueller 2683440000
Preview
Product number of the Manufacturer
2683440000
Manufacturer Type Description
AAP11 1.5 LI WT
Short Description
Potential distributor terminal, 1.5, 17.5 A, Number of connections: 6, Number of poles: 1, dark beige, beige, Colour of operational elements: white
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4064675008316
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
1.500 mm²
max. connectable conductor cross-section multiple wire
1.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
17.500 A
Number of contact points per level
6
Number of levels
1
Rated current [In] for the power loss specification
17.500 A
color
beige
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
1.500 mm²
Max. line cross section, rigid
1.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Closing plate required
Yes
Mass
0.008 kg
depth
46.8 mm
height
85.129 mm
width
3.5 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models