??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2682600000 - IE-CS-MBGW-2TX-1COM
Bill of material
Weidmueller 2682600000
Preview
Product number of the Manufacturer
2682600000
Manufacturer Type Description
IE-CS-MBGW-2TX-1COM
Short Description
Ethernet converter (serial)
Long Description
Ethernet converter with serial interface.
GTIN
4050118692112
Manufacturer Name
Weidmueller Group
degree of protection
IP30
Mass
0.230 kg
depth
88.301 mm
height
119.05 mm
width
26.1 mm
customs tariff number (TARIC)
85176200
URL
URL
Previews
3D
2D
Download CAD models