??
Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Weidmüller
Description
2682390000 - IE-SW-EL06-4POE-2SC
Bill of material
Weidmueller 2682390000
Preview
Product number of the Manufacturer
2682390000
Manufacturer Type Description
IE-SW-EL06-4POE-2SC
Short Description
PoE switch, unmanaged PoE, Fast Ethernet, 4x RJ45 10/100 BaseT(X) PoE+, 2x SC Multi-mode, IP30, -40 °C...75 °C
Long Description
Power over ethernet network switch for communication between participants in Ethernet networks.
GTIN
4050118692327
Manufacturer Name
Weidmueller Group
Function
Unmanaged switch
degree of protection
IP30
Mass
0.760 kg
customs tariff number (TARIC)
85176200
URL
URL
Previews
3D
2D
Сваляне на CAD модели