??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2682290000 - IE-SW-AL08M-6TX-2GT
Bill of material
Weidmueller 2682290000
Preview
Product number of the Manufacturer
2682290000
Manufacturer Type Description
IE-SW-AL08M-6TX-2GT
Short Description
Network switch (managed) managed, Fast/Gigabit Ethernet, Number of ports: 6x RJ45 10/100BaseT(X) 2x RJ45 10/100/1000BaseT(X) -40 °C...75 °C, IP30
Long Description
Network switch for communication between stations in Ethernet networks.
GTIN
4050118692426
Manufacturer Name
Weidmueller Group
Functional expansion possible
No
Assembly type
Top-hat rail TH35
degree of protection
IP30
Mass
1.070 kg
customs tariff number (TARIC)
85176200
URL
URL
Previews
3D
2D
Download CAD models