??
Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
公司
Weidmüller
描述
2680160000 - CMA-51-1250-5A-5VA-1
明細表
Weidmueller 2680160000
Preview
Manufacturer Product ID
2680160000
Manufacturer Type Description
CMA-51-1250-5A-5VA-1
Description short
电流互感器, 已关闭电流互感器
Description long
通过均方根值方法,用于所连接负载电流消耗精确测量的设备。直通型非对称电缆以及节省空间的设计。
GTIN-Code
4050118696509
Manufacturer / brand name
Weidmueller Group
Width of the opening
50 mm
Height of the opening
12 mm
shock-hazard protection present
Yes
copper rail present
Yes
Primary rated current In
1250 A
snap-on mount present
No
Secondary connection
Plug-in connection
Over-current limitation factor
FS 5
accuracy class
1 1
weight
402 g
Number of primary inputs
1
measurement accuracy
1 %
Design
Miscellaneous
Certification
No
Mass
0.402 kg
customs tariff number (TARIC)
85043129
URL
URL
Previews
3D
2D
下載CAD模型