??
Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Azienda
Weidmüller
Descrizione
2676070000 - APGTB 4 2T FT-PE 4C/2 DL
Lista materiale
Weidmueller 2676070000
Preview
Manufacturer Product ID
2676070000
Manufacturer Type Description
APGTB 4 2T FT-PE 4C/2 DL
Description short
Morsetto componibile a più piani, PUSH IN, 4 mm², 800 V, 32 A, Numero di piani: 2, Beige scuro, arancione
Description long
Morsettiera con diversi livelli per il collegamento o l'unione di conduttori con un contatto permanentemente sicuro. L'acciaio temprato sopporta le forze meccaniche, il rame con rivestimento in stagno assicura la massima conduttività. A ingombro minimo.
GTIN-Code
4050118817720
Manufacturer / brand name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
max. connectable conductor cross-section multiple wire
6 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
32 A
Number of contact points per level
2
Number of levels
2
Rated current [In] for the power loss specification
32 A
Power loss, static, current-independent [Pls]
1.020 W
color
beige
Connection type
Push-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
6 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
800 V
Mass
0.023 kg
depth
53.6 mm
height
100.191 mm
width
6.1 mm
customs tariff number (TARIC)
85366990
URL
URL
Anteprime
3D
2D
Download modelli CAD