??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2675470000 - AAP12 2.5 LI DL OR
Bill of material
Weidmueller 2675470000
Preview
Product number of the Manufacturer
2675470000
Manufacturer Type Description
AAP12 2.5 LI DL OR
Short Description
Potential distributor terminal, PUSH IN, 2.5, 800 V, 24 A, Number of connections: 5, Number of poles: 1, TS 35, dark beige, Colour of operational elements: orange
Long Description
Terminal block for potential distribution. With high contact density.
GTIN
4050118733716
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
2.500 mm²
max. connectable conductor cross-section multiple wire
2.500 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
24 A
Number of contact points per level
5
Number of levels
1
Rated current [In] for the power loss specification
24 A
Power loss, static, current-independent [Pls]
0.770 W
color
beige
Connection type
Push-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
2.500 mm²
Max. line cross section, rigid
2.500 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
800 V
Mass
0.015 kg
depth
53.185 mm
height
88.369 mm
width
5.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models