??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2675280000 - AFS 4 2C 60-150V DL BK
Bill of material
Weidmueller 2675280000
Preview
Product number of the Manufacturer
2675280000
Manufacturer Type Description
AFS 4 2C 60-150V DL BK
Short Description
Fuse terminal, PUSH IN, 4 mm², 150 V, 6.3 A, G-Si. 5 x 20, black
Long Description
Terminal block for connecting or joining conductors with permanently secure contact. Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity. With removable carrier for a cartridge fuse.
GTIN
4050118733464
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
6 mm²
max. connectable conductor cross-section multiple wire
6 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
rated current
6.300 A
Number of levels
1
Power loss, static, current-independent [Pls]
1.020 W
color
black
Design of safety block
Miniature fuses 5x20 mm
Connection type
Push-in connection
Combustibility class
V0
material of insulation
PA
Max. line cross section, flexible
6 mm²
Max. line cross section, rigid
4 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
Design
swiveling
Closing plate required
Yes
Assembly type
Top-hat rail TH35
rated voltage
150 V
Mass
0.019 kg
depth
67.862 mm
height
73.406 mm
width
6.1 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models