??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2674990000 - A3C 10 PE DL
Bill of material
Weidmueller 2674990000
Preview
Product number of the Manufacturer
2674990000
Manufacturer Type Description
A3C 10 PE DL
Short Description
PE terminal, PUSH IN, 10 mm², Green/yellow
Long Description
Terminal block for connecting protective earth conductors to the mounting base (earth). Hardened steel withstands the mechanical forces, tin-coated copper ensures top conductivity.
GTIN
4050118817447
Manufacturer Name
Weidmueller Group
max. connectable conductor cross-section fine wire with conductor end sleeve
10 mm²
max. connectable conductor cross-section multiple wire
16 mm²
min. connectable conductor cross-section fine wire with conductor end sleeve
0.500 mm²
min. connectable conductor cross-section multiple wire
0.500 mm²
Min. operating temperature
-60 °C
Max. operating temperature
130 °C
color
green-yellow
Connection type
Push-in connection
material of insulation
PA
Max. line cross section, flexible
16 mm²
Max. line cross section, rigid
10 mm²
Min. line cross section, flexible
0.500 mm²
Min. line cross section, rigid
0.500 mm²
PEN function possible
Yes
Assembly type
Top-hat rail TH35
Mass
0.053 kg
depth
51.500 mm
height
101.489 mm
width
10 mm
customs tariff number (TARIC)
85369010
URL
URL
Previews
3D
2D
Download CAD models